IESNA:LM-63-2002
[TEST]P1648418
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-850-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13409.4
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2164.5 2025.5 1933.7 1862.8 1760.7 1716.2 1785.3 1924.3 2119.1 2347.0 2610.8 2892.6 3181.0 3501.5 3802.2 
4166.3 4426.3 4639.1 4802.7 4869.8 4848.0 4660.8 4109.5 3804.1 3630.1 3399.4 2931.3 2128.5 1403.3 875.6 581.5 
349.9 159.8 94.6 37.8 0.0 0.0 
2164.5 2014.1 1928.1 1855.2 1755.0 1716.2 1790.0 1929.0 2124.7 2350.7 2622.1 2906.7 3191.4 3493.0 3814.5 
4162.5 4452.8 4663.6 4835.7 4905.7 4896.3 4713.8 4198.4 3870.3 3707.7 3477.9 3004.1 2197.6 1450.5 908.7 604.2 
368.8 181.6 104.0 44.4 0.0 0.0 
2164.5 2027.3 1931.8 1869.4 1781.5 1727.6 1780.5 1904.4 2070.8 2282.7 2539.9 2812.2 3096.8 3402.2 3718.1 
4047.1 4378.1 4671.2 4942.6 5122.3 5189.4 5182.8 4954.9 4508.6 4260.8 4029.2 3563.9 2729.9 1755.0 1095.9 
729.0 464.3 256.3 170.2 71.9 0.0 0.0 
2164.5 2034.0 1951.7 1895.0 1815.5 1759.7 1778.7 1865.6 2011.3 2188.1 2402.7 2660.9 2923.8 3202.7 3497.7 
3808.8 4155.9 4529.4 4901.0 5221.5 5468.3 5625.3 5666.9 5620.6 5493.9 5249.9 4865.1 4133.2 2684.5 1600.9 
933.3 592.9 338.5 168.3 63.4 0.0 0.0 
2164.5 2051.0 1969.7 1917.7 1864.7 1813.6 1800.4 1843.9 1936.6 2073.7 2247.7 2447.2 2661.8 2909.6 3181.9 
3455.2 3774.8 4140.7 4553.0 4990.8 5357.7 5657.5 5892.0 6083.9 6268.3 6438.5 6521.7 6222.0 5059.9 2990.0 
1383.4 612.7 326.2 139.0 51.1 0.9 0.0 
2164.5 2075.6 2000.9 1952.6 1922.4 1890.2 1873.2 1889.3 1935.6 2021.7 2139.9 2270.4 2417.9 2594.7 2813.1 
3022.1 3279.3 3597.0 3963.9 4402.7 4849.0 5270.7 5667.9 6046.1 6505.7 7046.5 7642.3 8122.6 7915.5 6265.5 
3390.9 1324.8 461.4 224.1 72.8 1.9 0.0 
2164.5 2097.3 2034.0 1996.1 1980.1 1977.2 1981.0 1995.2 2022.6 2069.9 2148.4 2249.6 2334.7 2414.1 2533.2 
2700.6 2896.3 3140.3 3470.3 3880.7 4371.5 4878.3 5427.7 5976.1 6550.1 7271.6 8091.4 8935.8 9289.5 8381.7 
6371.4 3719.0 1311.5 471.8 177.8 16.1 0.0 
2164.5 2098.3 2036.8 1999.9 1984.8 1984.8 1992.4 2007.5 2034.0 2081.2 2161.6 2260.9 2341.3 2412.2 2525.7 
2687.4 2867.0 3111.0 3440.1 3836.3 4340.3 4860.3 5397.4 5979.0 6550.1 7268.7 8082.9 8939.6 9300.8 8412.9 
6471.6 3978.1 1372.1 484.1 186.3 17.0 0.0 
2164.5 2109.6 2069.0 2045.3 2044.4 2059.5 2087.9 2118.1 2156.9 2207.0 2296.8 2392.3 2433.9 2480.3 2578.6 
2706.3 2871.8 3113.8 3441.9 3842.9 4314.7 4854.7 5426.7 6012.1 6609.7 7292.4 8035.6 8656.9 8752.4 7873.9 
6310.9 4000.8 1618.8 411.3 178.7 24.6 0.0 
2164.5 2137.0 2122.8 2126.6 2151.2 2189.0 2227.8 2270.4 2316.7 2381.0 2467.0 2520.0 2545.5 2596.6 2679.8 
2809.3 2969.2 3251.9 3595.1 4012.1 4560.6 5143.1 5767.2 6445.1 7176.1 7960.0 8657.8 9097.5 8823.3 7753.8 
6078.3 3173.4 1008.0 368.8 160.8 44.4 0.0 
2164.5 2163.5 2175.8 2208.0 2264.7 2337.5 2409.4 2486.9 2569.2 2658.1 2763.0 2818.8 2875.5 2956.9 3071.3 
3231.1 3444.8 3707.7 4025.4 4388.5 4782.8 5223.4 5668.8 6208.7 6757.2 7293.3 7647.9 7666.8 6823.4 5606.4 
3906.2 1635.9 516.3 220.3 81.3 24.6 0.0 
2164.5 2180.5 2204.2 2248.6 2321.4 2404.6 2487.8 2572.0 2653.3 2745.0 2838.7 2876.5 2907.7 2951.2 3002.2 
3075.1 3180.0 3312.4 3482.6 3687.8 3923.3 4174.8 4452.8 4803.6 5170.5 5482.5 5613.0 5468.3 4671.2 3764.4 
2620.2 1127.1 377.3 189.1 92.7 34.0 0.0 
2164.5 2174.9 2207.0 2260.9 2337.5 2419.8 2500.1 2571.1 2631.6 2691.1 2742.2 2742.2 2718.6 2697.8 2665.6 
2637.3 2625.9 2617.4 2604.2 2583.4 2556.9 2526.6 2521.9 2578.6 2685.5 2766.8 2699.7 2384.8 1752.2 1240.6 
779.2 400.0 231.7 134.3 76.6 30.3 0.0 
2164.5 2203.2 2245.8 2296.8 2362.1 2415.0 2449.1 2463.3 2445.3 2392.3 2303.5 2152.2 1940.4 1684.1 1374.9 
1105.4 871.8 720.5 644.9 610.9 592.9 580.6 563.6 551.3 561.7 570.2 549.4 508.7 438.8 364.1 303.5 237.3 171.2 108.7 
59.6 18.9 0.0 
2164.5 2225.0 2263.7 2295.9 2322.4 2323.3 2279.8 2179.6 2012.2 1798.5 1547.9 1257.6 995.7 836.8 761.2 727.2 
707.3 697.8 696.0 696.0 694.1 686.5 670.4 646.8 624.1 613.7 591.9 543.7 467.1 371.6 296.0 233.6 164.5 98.3 58.6 15.1 
0.0 
2164.5 2234.4 2263.7 2269.4 2248.6 2171.1 2009.4 1798.5 1553.6 1275.6 1043.0 919.1 868.1 844.4 824.6 811.3 809.4 
816.0 832.1 850.1 868.1 880.3 884.1 869.0 837.8 792.4 726.2 651.5 560.7 439.7 317.7 211.8 140.9 94.6 49.2 9.5 0.0 
2164.5 2243.9 2256.2 2227.8 2138.9 1965.9 1736.1 1481.7 1225.5 1047.7 982.5 955.0 928.6 903.0 881.3 866.2 
865.2 887.0 904.0 896.4 896.4 897.4 872.8 822.7 775.4 733.8 682.7 617.5 540.9 455.8 348.0 241.1 169.3 106.9 46.3 6.6 
0.0 
2164.5 2235.4 2233.5 2171.1 2018.8 1792.8 1547.0 1296.4 1108.2 1055.3 1041.1 1019.3 984.4 941.8 908.7 888.9 
849.1 794.3 788.6 771.6 735.7 737.6 742.3 751.7 758.4 751.7 737.6 714.9 679.9 619.4 483.2 370.7 261.0 154.1 64.3 3.8 
0.0 
2164.5 2232.5 2217.4 2127.6 1924.3 1684.1 1416.5 1195.2 1114.9 1110.1 1102.6 1078.9 1039.2 988.1 936.1 830.2 
758.4 711.1 645.8 631.7 628.8 638.3 659.1 674.2 666.6 649.6 627.9 599.5 562.6 516.3 428.4 357.4 285.6 177.8 75.6 3.8 
0.0 
2164.5 2232.5 2211.7 2087.9 1867.5 1604.7 1347.5 1171.6 1149.8 1161.2 1160.2 1139.4 1098.8 1042.0 911.5 796.2 
712.0 615.6 580.6 564.5 560.7 564.5 570.2 563.6 531.4 513.5 498.3 477.5 444.4 406.6 350.8 294.1 230.7 159.8 71.9 2.8 
0.0 
2164.5 2213.6 2187.1 2070.8 1822.2 1563.1 1308.7 1165.0 1165.0 1183.9 1189.6 1173.5 1140.4 1069.5 910.6 782.0 
662.9 593.8 571.1 574.9 614.6 624.1 565.5 564.5 516.3 509.7 484.1 460.5 432.1 371.6 313.9 251.5 186.3 128.6 53.0 2.8 
0.0 
2164.5 2204.2 2180.5 2060.4 1822.2 1563.1 1308.7 1164.0 1166.9 1186.7 1192.4 1180.1 1147.9 1066.6 913.4 776.3 
661.9 591.9 571.1 581.5 636.4 642.1 566.4 571.1 518.2 518.2 485.1 456.7 423.6 359.3 302.6 244.9 174.9 108.7 50.1 2.8 
0.0 
